IESNA:LM-63-2002
[TEST]P952921
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-850-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43177
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
8667.4 8671.9 8653.7 8614.8 8388.7 8153.5 8114.7 8301.9 8735.9 9313.7
10012.6 10816.5 11663.8 12282.8 12757.8 13228.3 13657.7 13915.8 14004.8 13908.9
13424.7 12554.6 11442.3 9679.1 7107.5 4138.4 3213.4 2939.4 2612.8 2128.6
1635.3 1269.8 952.4 596.1 340.3 137 0
8667.4 8630.8 8612.6 8587.4 8368.2 8128.4 8094.1 8263.1 8681.1 9277.2
9957.8 10734.3 11581.6 12221.1 12677.9 13157.5 13582.3 13856.4 13984.3 13870.1
13349.4 12497.5 11366.9 9528.4 6883.7 4008.2 3176.9 2912 2580.8 2092
1614.7 1253.9 906.7 573.3 331.2 132.5 0
8667.4 8656 8646.8 8621.7 8448.1 8217.4 8144.4 8283.7 8649.1 9208.7
9871 10615.5 11456 12196 12707.6 13182.6 13682.8 14023.1 14235.5 14217.2
13865.5 13084.4 12013.3 10346 7886.3 4663.7 3234 2937.1 2663 2283.9
1843.1 1370.3 1014 662.3 360.9 164.4 0
8667.4 8646.8 8635.4 8656 8537.2 8338.5 8249.4 8320.2 8576 9023.7
9619.8 10284.4 11054 11885.4 12550 13077.6 13584.6 14025.4 14288 14411.4
14274.3 13794.7 12940.5 11442.3 9185.8 5876.5 3327.6 2761.2 2512.3 2215.4
1900.2 1578.2 1221.9 815.3 465.9 207.8 0
8667.4 8658.2 8665.1 8710.8 8687.9 8582.9 8452.7 8439 8555.5 8822.7
9233.8 9763.6 10398.6 11129.4 11926.5 12664.2 13237.4 13735.3 14176.1 14500.4
14591.8 14390.8 13890.6 13075.3 11481.1 8653.7 4816.7 2443.8 1923 1619.3
1320.1 1064.3 829.1 584.7 317.5 116.5 0
8667.4 8671.9 8697.1 8758.7 8818.1 8818.1 8756.4 8699.3 8708.5 8820.4
9041.9 9389.1 9857.3 10410 11028.9 11814.6 12650.5 13356.2 13765 13956.9
14082.5 14144.1 14123.6 14098.5 13854.1 12415.2 9295.4 5177.6 2354.7 1511.9
1189.9 922.7 673.7 463.6 267.2 98.2 0
8667.4 8676.5 8724.5 8797.6 8902.6 8996.3 9060.2 9110.4 9105.9 9192.7
9338.8 9562.7 9873.3 10229.6 10665.8 11197.9 11803.2 12467.8 13066.1 13561.8
14061.9 14623.8 15185.6 15770.3 16494.3 16900.8 15646.9 12378.7 7998.2 4017.4
1927.6 1185.3 803.9 523 299.2 105.1 0
8667.4 8683.4 8749.6 8854.7 8968.8 9083 9220.1 9375.4 9562.7 9802.5
10108.5 10460.2 10839.4 11259.6 11759.8 12371.8 13063.9 13826.7 14658 15557.9
16597 17732.1 19002 20265 21681 23327.7 24933.3 25339.8 23864.4 20358.6
15133.1 9599.2 5597.8 3092.4 1365.8 328.9 0
8667.4 8706.2 8786.1 8907.2 9025.9 9133.3 9263.5 9441.6 9649.4 9964.6
10380.3 10857.6 11424 12122.9 12972.5 14025.4 15245 16656.4 18177.5 19730.5
21496 23172.4 25150.2 27160.1 29571.8 31942.5 34957.3 38186.7 40756.1 40486.6
35628.7 26849.4 16971.6 6801.4 1242.4 274.1 0
8667.4 8703.9 8802.1 8916.3 9035.1 9163 9297.7 9478.2 9695.1 10008
10391.7 10853.1 11398.9 12100.1 12970.2 14075.6 15340.9 16871.1 18561.2 20292.4
22110.4 23967.2 25956.4 28126.1 30442 32856.1 35596.7 38574.9 41484.6 41998.5
37152.1 27116.7 15384.3 4005.9 854.2 253.5 0
8667.4 8701.6 8779.3 8932.3 9057.9 9197.2 9311.4 9478.2 9706.5 9980.6
10311.8 10688.6 11118 11707.2 12481.5 13417.9 14550.7 15943.9 17531.2 19262.3
21002.7 22786.4 24629.5 26595.9 28742.8 30853.1 33052.5 34977.8 36441.8 35393.5
30503.7 21020.9 9149.3 1765.4 532.1 175.9 0
8667.4 8692.5 8797.6 8930 9051.1 9172.1 9286.3 9418.8 9603.8 9802.5
10037.7 10266.1 10494.5 10802.8 11255 11853.4 12572.8 13538.9 14676.3 15964.4
17366.7 18817 20242.1 21690.1 23195.2 24604.4 26018.1 27299.4 27571.2 25182.2
20306.1 13952.3 5954.1 1185.3 356.3 98.2 0
8667.4 8692.5 8779.3 8879.8 8980.3 9041.9 9103.6 9156.1 9204.1 9261.2
9279.5 9217.8 9101.3 8978 8891.2 8886.6 9010 9361.7 9932.6 10652.1
11504 12442.6 13388.2 14329.1 15242.7 16003.2 16455.4 16709 16064.9 13513.8
9909.8 6127.7 2443.8 694.3 255.8 63.9 0
8667.4 8660.5 8681.1 8710.8 8692.5 8571.4 8384.2 8103.3 7733.3 7244.5
6632.4 5919.8 5211.8 4620.3 4149.8 3761.6 3462.4 3270.5 3172.3 3149.5
3211.2 3334.5 3453.2 3569.7 3624.5 3535.5 3261.4 2825.2 2158.3 1532.5
1114.5 808.5 589.2 413.4 248.9 66.2 0
8667.4 8610.3 8539.5 8400.2 8148.9 7731 7171.4 6461.1 5666.3 4944.6
4353.1 3839.2 3364.2 3012.5 2820.6 2731.5 2669.9 2594.5 2514.6 2439.2
2350.1 2229.1 2087.5 1961.9 1840.8 1719.8 1601 1473.1 1322.4 1151.1
975.2 803.9 621.2 427.1 233 52.5 0
8667.4 8553.2 8345.3 7993.6 7445.5 6666.7 5812.5 4999.4 4401.1 3891.8
3457.8 3213.4 3071.8 2948.5 2820.6 2713.3 2656.2 2635.6 2596.8 2510
2384.4 2258.8 2130.9 2007.5 1872.8 1740.3 1605.6 1461.7 1322.4 1169.4
1007.2 826.8 621.2 402 205.6 43.4 0
8667.4 8516.6 8167.2 7593.9 6753.5 5728 4860.1 4259.5 3779.8 3480.7
3339.1 3208.9 3071.8 2925.7 2790.9 2708.7 2683.6 2669.9 2637.9 2535.1
2297.6 2162.8 2041.8 1925.3 1818 1717.5 1594.2 1457.1 1311 1146.5
968.4 776.5 575.5 388.3 207.8 57.1 0
8667.4 8457.3 7970.8 7178.3 6091.1 5022.3 4339.4 3834.7 3560.6 3441.8
3293.4 3149.5 3051.3 2946.2 2802.3 2711 2669.9 2615.1 2373 2270.2
2235.9 2222.2 2183.4 2121.7 2028.1 1904.8 1731.2 1569 1390.9 1212.7
1030 847.3 657.8 465.9 274.1 93.6 0
8667.4 8441.3 7847.5 6863.1 5627.5 4661.4 4051.6 3661.1 3544.6 3409.9
3245.4 3133.5 3062.7 2969.1 2797.8 2681.3 2589.9 2338.7 2251.9 2215.4
2185.7 2178.8 2151.4 2078.3 1952.7 1804.3 1644.4 1470.8 1290.4 1128.2
970.7 815.3 666.9 516.2 518.4 392.8 0
8667.4 8379.6 7673.9 6561.6 5275.8 4444.5 3878 3626.8 3542.3 3389.3
3231.7 3131.2 3071.8 2978.2 2777.2 2601.4 2370.7 2190.3 2133.2 2080.6
2046.4 2025.8 1932.2 1827.1 1708.4 1589.6 1450.3 1315.5 1167.1 1016.3
874.7 728.6 591.5 712.6 639.5 214.7 0
8667.4 8361.3 7612.2 6454.3 5131.9 4270.9 3763.9 3613.1 3535.5 3387
3231.7 3138.1 3094.7 3007.9 2763.5 2505.4 2204 2078.3 1998.4 1934.5
1902.5 1831.7 1712.9 1603.3 1491.4 1365.8 1256.1 1146.5 1030 925
872.4 689.7 573.3 792.5 365.4 91.4 0
8667.4 8391 7657.9 6468 5163.9 4328 3784.4 3622.3 3558.3 3412.1
3245.4 3156.3 3110.7 3033 2795.5 2507.7 2199.4 2073.8 1989.3 1923
1886.5 1818 1701.5 1598.7 1484.5 1363.5 1242.4 1132.8 1025.5 897.6
785.7 646.3 573.3 794.8 315.2 77.7 0
